IESNA:LM-63-2002
[TEST]P1704733
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-20)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB6A-AMB-U-SL4
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 6SQUARE 196W  1590K FIXTURE w/ T4 SPILL CONTROL DISTRIBUTION
[LAMP] (156) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.63A 196.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11178.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 196.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 39 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1269.1 1236.7 1231.3 1236.7 1247.5 1269.1 1296.1 1279.9 1258.3 1279.9 1317.7 1366.3 1441.9 1533.7 1668.7 1868.5 2143.9 2532.7 3088.9 
3801.8 4514.6 5173.4 5535.3 5864.7 6015.9 6015.9 5837.7 5864.7 5724.3 4887.2 2835.1 680.4 205.2 113.4 37.8 5.4 0.0 
1269.1 1242.1 1225.9 1231.3 1247.5 1263.7 1290.7 1274.5 1258.3 1263.7 1317.7 1366.3 1441.9 1522.9 1652.5 1830.7 2111.5 2505.7 3067.3 
3742.4 4428.2 5038.4 5470.5 5778.3 5918.7 6026.7 5859.3 5837.7 5772.9 4908.8 2791.9 718.2 216.0 124.2 48.6 5.4 0.0 
1269.1 1231.3 1220.5 1231.3 1236.7 1258.3 1279.9 1258.3 1247.5 1236.7 1274.5 1317.7 1382.5 1452.7 1560.7 1722.7 1960.3 2322.1 2786.5 
3326.6 3985.4 4595.6 5124.8 5443.5 5691.9 5907.9 5972.7 5983.5 5994.3 5416.5 3623.6 1074.7 280.8 162.0 70.2 10.8 0.0 
1269.1 1236.7 1220.5 1220.5 1242.1 1242.1 1258.3 1258.3 1242.1 1242.1 1263.7 1301.5 1344.7 1409.5 1485.1 1593.1 1744.3 1976.5 2300.5 
2754.1 3218.6 3769.4 4325.6 4822.4 5178.9 5600.1 6102.3 6507.3 6593.7 6383.1 5427.3 2667.7 523.8 189.0 97.2 10.8 0.0 
1269.1 1236.7 1220.5 1220.5 1231.3 1247.5 1252.9 1263.7 1258.3 1252.9 1263.7 1296.1 1323.1 1366.3 1414.9 1485.1 1587.7 1701.1 1873.9 
2149.3 2489.5 2899.9 3375.2 3893.6 4444.4 5011.4 5659.5 6480.3 7322.8 7744.0 6982.5 5092.4 1657.9 340.2 108.0 16.2 0.0 
1269.1 1236.7 1220.5 1225.9 1242.1 1258.3 1252.9 1263.7 1263.7 1269.1 1269.1 1306.9 1333.9 1366.3 1414.9 1474.3 1555.3 1657.9 1782.1 
2003.5 2300.5 2678.5 3094.3 3553.4 4055.6 4633.4 5308.5 6113.1 7290.4 7798.0 7058.1 5983.5 2964.7 729.0 124.2 21.6 0.0 
1269.1 1242.1 1220.5 1220.5 1236.7 1252.9 1252.9 1263.7 1269.1 1279.9 1296.1 1312.3 1339.3 1377.1 1409.5 1458.1 1517.5 1593.1 1674.1 
1814.5 2041.3 2311.3 2640.7 2980.9 3380.6 3877.4 4449.8 5184.3 6269.7 7101.3 6960.9 5870.1 3548.0 766.8 118.8 21.6 0.0 
1269.1 1247.5 1225.9 1225.9 1236.7 1252.9 1269.1 1269.1 1279.9 1296.1 1306.9 1323.1 1339.3 1366.3 1398.7 1441.9 1479.7 1533.7 1571.5 
1647.1 1782.1 1944.1 2149.3 2408.5 2705.5 3051.1 3456.2 3947.6 4320.2 5238.3 5772.9 4304.0 2003.5 459.0 102.6 21.6 0.0 
1269.1 1242.1 1231.3 1231.3 1236.7 1258.3 1274.5 1290.7 1301.5 1306.9 1317.7 1328.5 1339.3 1355.5 1382.5 1404.1 1425.7 1452.7 1501.3 
1549.9 1647.1 1755.1 1911.7 2106.1 2343.7 2624.5 2916.1 3029.5 3440.0 3909.8 4341.8 3526.4 939.6 307.8 91.8 16.2 0.0 
1269.1 1258.3 1242.1 1236.7 1252.9 1269.1 1285.3 1317.7 1339.3 1350.1 1360.9 1355.5 1344.7 1350.1 1360.9 1350.1 1366.3 1387.9 1431.1 
1485.1 1555.3 1663.3 1782.1 1933.3 2111.5 2305.9 2435.5 2521.9 2759.5 2932.3 2862.1 1765.9 372.6 129.6 64.8 21.6 0.0 
1269.1 1263.7 1258.3 1263.7 1274.5 1290.7 1317.7 1333.9 1371.7 1393.3 1414.9 1420.3 1425.7 1425.7 1420.3 1420.3 1425.7 1431.1 1458.1 
1512.1 1587.7 1695.7 1836.1 2008.9 2214.1 2500.3 2689.3 2986.3 3186.2 3143.0 2586.7 1058.5 226.8 86.4 43.2 16.2 0.0 
1269.1 1269.1 1269.1 1274.5 1296.1 1317.7 1339.3 1377.1 1404.1 1431.1 1463.5 1479.7 1490.5 1506.7 1522.9 1522.9 1528.3 1549.9 1571.5 
1614.7 1695.7 1819.9 1987.3 2230.3 2554.3 3056.5 3521.0 4104.2 4169.0 3585.8 2365.3 831.6 216.0 86.4 37.8 16.2 0.0 
1269.1 1274.5 1269.1 1296.1 1312.3 1339.3 1377.1 1409.5 1452.7 1490.5 1517.5 1549.9 1576.9 1614.7 1647.1 1674.1 1706.5 1744.3 1809.1 
1917.1 2122.3 2419.3 2824.3 3299.6 3850.4 4331.0 4428.2 4509.2 4001.6 3083.5 1798.3 599.4 205.2 97.2 37.8 16.2 0.0 
1269.1 1279.9 1296.1 1328.5 1371.7 1409.5 1452.7 1506.7 1555.3 1598.5 1647.1 1679.5 1738.9 1830.7 1992.7 2208.7 2516.5 2824.3 3034.9 
3180.8 3272.6 3364.4 3477.8 3537.2 3488.6 3251.0 2597.5 1819.9 999.0 475.2 286.2 183.6 118.8 75.6 37.8 16.2 0.0 
1269.1 1290.7 1317.7 1360.9 1414.9 1474.3 1528.3 1598.5 1647.1 1690.3 1738.9 1792.9 1949.5 2181.7 2457.1 2667.7 2759.5 2770.3 2710.9 
2565.1 2376.1 2106.1 1776.7 1398.7 1101.7 831.6 621.0 442.8 340.2 270.0 216.0 162.0 108.0 70.2 37.8 16.2 0.0 
1269.1 1290.7 1339.3 1393.3 1458.1 1533.7 1614.7 1679.5 1733.5 1755.1 1814.5 1922.5 2111.5 2305.9 2424.7 2451.7 2365.3 2192.5 1911.7 
1625.5 1366.3 1193.5 1036.9 869.4 723.6 594.0 502.2 426.6 345.6 280.8 221.4 167.4 124.2 75.6 43.2 10.8 0.0 
1269.1 1301.5 1355.5 1420.3 1501.3 1598.5 1695.7 1755.1 1787.5 1798.3 1846.9 1960.3 2089.9 2187.1 2176.3 2079.1 1895.5 1652.5 1420.3 
1252.9 1161.1 1090.9 988.2 880.2 750.6 642.6 561.6 475.2 399.6 307.8 243.0 199.8 151.2 91.8 48.6 16.2 0.0 
1269.1 1312.3 1371.7 1441.9 1549.9 1652.5 1755.1 1819.9 1836.1 1825.3 1846.9 1906.3 1965.7 1965.7 1906.3 1782.1 1593.1 1398.7 1263.7 
1182.7 1085.5 977.4 880.2 761.4 729.0 680.4 604.8 523.8 437.4 372.6 307.8 237.6 178.2 124.2 64.8 16.2 0.0 
1269.1 1317.7 1382.5 1468.9 1571.5 1695.7 1803.7 1868.5 1863.1 1841.5 1836.1 1868.5 1841.5 1792.9 1695.7 1566.1 1409.5 1274.5 1242.1 
1161.1 1042.3 939.6 810.0 783.0 761.4 696.6 604.8 513.0 437.4 383.4 329.4 264.6 194.4 129.6 70.2 16.2 0.0 
1269.1 1323.1 1398.7 1479.7 1598.5 1722.7 1819.9 1884.7 1868.5 1830.7 1809.1 1814.5 1760.5 1706.5 1614.7 1495.9 1360.9 1296.1 1269.1 
1150.3 1031.4 880.2 810.0 793.8 799.2 723.6 621.0 534.6 469.8 410.4 351.0 270.0 194.4 118.8 64.8 21.6 0.0 
1269.1 1317.7 1404.1 1495.9 1609.3 1738.9 1841.5 1895.5 1863.1 1809.1 1776.7 1744.3 1674.1 1603.9 1528.3 1425.7 1323.1 1279.9 1231.3 
1101.7 982.8 837.0 793.8 777.6 793.8 729.0 621.0 540.0 475.2 426.6 367.2 280.8 183.6 118.8 54.0 21.6 0.0 
1269.1 1323.1 1404.1 1501.3 1614.7 1733.5 1852.3 1906.3 1857.7 1803.7 1771.3 1722.7 1674.1 1598.5 1512.1 1436.5 1323.1 1285.3 1231.3 
1117.9 982.8 837.0 799.2 777.6 793.8 723.6 626.4 540.0 480.6 421.2 367.2 259.2 178.2 118.8 54.0 21.6 0.0 
